Pressure Equipment Directive (PED)
Maximum safety when using pressurized measuring devices
Pressurized equipment on any system in industrial applications must satisfy specific requirements and legal regulations. This also includes individual pressure testing as standard as well as comprehensive weld and material tests and checks
Benefits
Optional for flowmeters: All required materials, tests and verification associated with full implementation of the AD 2000 regulations
Maximum safety in all pressurized applications
In Europe the PED (Pressure Equipment Directive) regulates the requirements for pressure equipment. This law is implemented in the form of the 14th Ordinance on the Product Safety Act in Germany. The PED guidelines apply to the design, manufacture and conformity evaluation of pressure devices and pressure device components with a maximum permitted pressure of more than 0.5 bar above atmospheric pressure.
The devices typically involved are flowmeters and sensors with pipes exceeding DN 25 as well as individual pressure and level measuring devices.
Tests
Individual pressure test for all flowmeters with nominal diameters exceeding DN 25
Optionally available for devices with nominal diameters smaller than DN 25
Dye penetration tests for checking joints
PMI (Positive Material Identification) for verification of the materials used
Material certification with 3.1 certificates
Optional individual X-ray tests of welding seams and much more.
Optional in the case of flow measurements: All required materials, tests and verification associated with full implementation of the AD 2000 regulations:
Regulation requirements
Requirements for production and testing
Including manufacturer's declaration on request
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
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
Downloads
-
-
Company certificate
Bescheinigungen/Zertifikate Druckgeräterichtline
Bescheinigungen/Zertifikate Druckgeräterichtline
File size:
File name:
-