Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Panel bundle for monitoring all critical analytical parameters in drinking water

Multiparameter drinking water panel

Ready-to-use panel bundle for measurement of the most important drinking water parameters pH, conductivity, turbidity and free chlorine

71546524
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
Price after configuration in cart

4-channel transmitter
Liquiline CM444

The Liquiline CM444 transmitter allows you to connect up to 4 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, flexible expandability, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Ingress protection

    IP66 / IP 67

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Ingress protection

    IP66 / IP 67

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus

  • Measuring principle

    Conductive

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Ingress protection

    IP66 / IP 67

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus

  • Measuring principle

    Amperometric oxygen measurement

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Etherne

  • Additional certifications

    EAC, cCSAus

  • Measuring principle

    Free chlorine

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus

  • Measuring principle

    Single beam scattered light

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Ingress protection

    IP66 / IP 67

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus

  • Measuring principle

    Ultrasonic sensor

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Material

    Housing base: PC-FR
    Housing seal: EPDM

  • Dimension

    237 x 194 x 162 mm
    9.33 x 7.64 x 6.38 inch

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Ingress protection

    IP66 / IP 67

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Additional certifications

    EAC, cCSAus

  • Measuring principle

    Potentiometric / ISE

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2 to 4x Memosens input, 2 to 8x current output
    Alarmrelay, 4x relay, SD card for software update and copy & paste of setup

  • Process temperature

    -20 to 55 °C (0 to 130 °F)

  • Application

    Modular 4 wire controller
    Multichannel: 1 to 4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

Turbidity sensor
Turbimax CUS52D

Turbimax CUS52D is a smart sensor with lab accuracy that allows unattended operation of all turbidity measuring points in drinking water production and many other applications with fresh, process or salt water. You can mount it directly into your pipeline, thus saving costly bypass installations and avoiding product losses. Thanks to Memosens digital technology, the Turbimax CUS52D offers maximum process and data integrity, simple operation and allows predictive maintenance.

Filter specifications
Measuring / Application task
  • Measuring principle

    Single beam scattered light

  • Application

    Turbidity measurement in:
    Drinking and process water
    Saline water
    Utilities of all industries

  • Installation

    Inline Insitu, sensor with clamp, flow cell, sensor with clamp, retractables, sensor straight, immersion in open channels

  • Design

    40 mm sensor

  • Dimension

    40 mm design, hygienic Clamp-version
    320 x 40 mm

  • Material

    Stainless steel version: 1.4404
    Plastic version: sensor head: PEEK, shaft: PPS
    Optical windows: sapphire
    O-rings: EPDM

  • Measuring range

    0.000 to 4000 FNU

  • Process pressure

    Stainles steel version: 0.5 to 10 bar abs (7.3 to 145 psi abs)
    Plastic version: 0.5 to 6 bar abs (7.3 to 87 psi abs)

  • Ingress protection

    IP68

  • Output / communication

    Memosens

  • Measuring principle

    Single beam scattered light

  • Application

    Turbidity measurement in:
    Drinking and process water
    Saline water
    Utilities of all industries

  • Installation

    Inline Insitu, sensor with clamp, flow cell, sensor with clamp, retractables, sensor straight, immersion in open channels

  • Measuring range

    0.000 to 4000 FNU

  • Measuring principle

    Nephelometric turbidity sensor (90° scattering) according to ISO7027

  • Design

    40 mm sensor

  • Material

    Stainless steel version: 1.4404
    Plastic version: sensor head: PEEK, shaft: PPS
    Optical windows: sapphire
    O-rings: EPDM

  • Dimension

    40 mm design, hygienic Clamp-version
    320 x 40 mm

  • Process temperature

    Stainless steel version: -20 to 85 °C (0 to 185 °F)
    Plastic version: -20 to 60°C (-4 to 140 °F)

  • Process pressure

    Stainles steel version: 0.5 to 10 bar abs
    (7.3 to 145 psi abs)
    Plastic version: 0.5 to 6 bar abs
    (7.3 to 87 psi abs)

  • Temperature sensor

    Stainless steel version:-20 to 85 °C
    (0 to 185 °F)
    Plastic version: -20 to 60°C
    (-4 to 140 °F)

  • Ingress protection

    IP68

  • Output / communication

    Memosens

  • Additional certifications

    ISO 7027

Digital pH sensor
Memosens CPS11E

Memosens CPS11E is the digital all-rounder for stable processes. It measures reliably even in extreme pH ranges or hazardous areas. Thanks to Memosens 2.0 digital technology, the pH sensor resists moisture and enables lab calibration, increasing process safety and simplifying operation. Its extended storage of calibration and process data provides the perfect basis for predictive maintenance. Designed for a long operating life and low maintenance, Memosens CPS11E offers you best value for money.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    Long-term monitoring and limit control in processes with stable process conditions
    Water and wastewater treatment

  • Characteristic

    Digital pH electrode for standard applications in process and environmental technology with dirt-repellent PTFE ring junction and built-in temperature sensor

  • Measuring range

    Application A
    • pH: 1 to 12
    Application B
    • pH: 0 to 14
    Application F
    • pH: 0 to 10

  • Measuring principle

    Gel compact electrode with PTFE ring junction

  • Design

    All shaft lengths with temperature sensor
    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process
    pH membrane glass: Type A, B, F
    Metal lead: Ag/AgCl
    Aperture: Ring-shaped PTFE junction
    O-ring: FKM
    Process coupling: PPS fibre-glass reinforced
    Nameplate: ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft length: 120, 225, 360 and 425 mm
    (4.72, 8.86, 14.17 and 16.73 inch)

  • Process temperature

    Application A: –15 to 80 °C (5 to 176 °F)
    Application B: 0 to 135 °C (32 to 275 °F)
    Application F: 0 to 70 °C (32 to 158 °F)

  • Process pressure

    Applications A and B:
    0.8 to 17 bar (11.6 to 246.5 psi) absolute
    Application F:
    0.8 to 7 bar (11.6 to 101.5 psi) absolute

  • Temperature sensor

    NTC 30K

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2

  • Connection

    Inductive, digital connection head with Memosens 2.0 technology

  • Ingress protection

    IP68

  • Additional certifications

    Additional certifications

Digital 4-electrode conductivity sensor
Memosens CLS82E

Memosens CLS82E is a high-end, hygienic sensor for applications with widely varying conductivity values. It enables reliable monitoring of core processes as well as final rinse with only one sensor. FDA compliance and a small, compact design ensure the perfect fit to your processes. With Memosens 2.0 digital technology, CLS82E allows for extended storage of process and sensor data facilitating lab calibration and predictive maintenance and providing the perfect basis for enhanced IIoT services.

Filter specifications
Measuring / Application task
  • Measuring principle

    Conductive

  • Application

    Phase seperation, chromotography, fermentation
    CIP monitoring in small pipes
    Ultrafiltration
    Final rinse

  • Characteristic

    Conductivity sensor with a broad measurement range for all hygienic applications with advanced requirements to process safety

  • Measuring range

    1 µS/cm to 500 mS/cm

  • Measuring principle

    Hygienic 4-electrode conductivity sensor

  • Design

    Certified hygienic design with FDA compliant materials, 3-A and EHEDG certified, available as 120 mm sensor with PG13.5 and in many other standard process connections

  • Material

    Process connection: stainless steel 1.4435 (316L)
    Sensor element: platinum and ceramic

  • Dimension

    Sensor diameter: 12 mm (0.47 inch)
    Electrode length: depending on process connection

  • Process temperature

    -5 to 120 °C (23 to 248 °F)
    Sterilization: max. 140 °C at 6 bar for max. 45 min
    (Max. 284 °F at 87 psi for max. 45 min)

  • Process pressure

    17 bar abs at 20 °C (247 psi at 68 °F)
    9 bar abs at 120 °C (131 psi at 248 °F)

  • Temperature sensor

    Pt1000

  • Ex certification

    ATEX, NEPSI, CSA, IECE, EAC Ex, INMETRO

  • Connection

    Clamp 1,5", Clamp 2", Varivent F DN25,Varivent N DN40-DN125, BioControl DN25, PG13,5, DN25 standard/40mm, DN25 B.Braun port/65mm, Threat G1", Thread NPT 1"
    Sensor connection: Inductive, digital connection head with Memosens 2.0 technology

  • Ingress protection

    IP 68 / NEMA Type 6P

  • Additional certifications

    Material certification 3.1
    3-A and EHEDG certified, hygienic design
    ASME BPE
    Conformity to cGMP derived requirements
    ASME BPE
    FDA approved
    Regulation (EC) No. 1935/2004
    China Food

Digital free chlorine sensor
Memosens CCS51E

Memosens CCS51E ensures precise and consistent disinfection monitoring in drinking water, pool and process water and in utilities. This sensor for determining free chlorine features extremely fast response times even at low water volumes. This guarantees efficient process control and safe processes. Thanks to Memosens 2.0 technology, CCS51E combines maximum process and data integrity with simple operation. This provides the perfect basis for predictive maintenance and IIoT connectivity.

Filter specifications
Measuring / Application task
  • Measuring principle

    Free chlorine

  • Application

    Ensuring reliable disinfection in drinking water
    Process water
    Dosing disinfectant efficiently in pool water
    Detect the absence or presence of free chlorine in Utilities
    Guarantee food safety and provide hygienic packaging and bottling

  • Characteristic

    Amperometric measurement of dissolved free chlorine

  • Measuring range

    Trace: 0 to 5 mg/l HOCl
    Standard: 0 to 20 mg/l HOCl
    High: 0 to 200 mg/l HOCl

  • Measuring method

    Closed, membrane covered measuring cell
    Reduction of free chlorine at the cathode

  • Design

    Closed amperometric 2-electrode measuring cell with PVDF membrane

  • Material

    Sensor shaft: POM
    Membrane: PVDF
    Membrane cap: PVDF
    Sealing ring: FKM

  • Dimension

    Diameter: 25 mm (0.98 inch)
    Length: 161 mm (6.34 inch)

  • Process temperature

    0 to 55 °C (32 to 130 °F), non-freezing

  • Process pressure

    Max. 1 bar (max. 14.5 psi)

  • Temperature sensor

    10k NTC integrated (Memosens)

  • Connection

    Inductive, digital connection head with Memosens

Digital measuring cable
CYK10

CYK10 guarantees absolute water-proof connection of Memosens sensors to the transmitter. Its inductive coupling shows no contact corrosion and guarantees galvanic isolation of transmitter and medium. Simply forget about limited cable length, interfering potentials or moisture and benefit from completely safe and reliable signal transmission.

Filter specifications
Measuring / Application task
  • Measuring principle

    Potentiometric

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Measuring range

    High impedance cable not necessary

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Process pressure

    max. 50 bar/725 psi at 135°C/275°F.

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Ingress protection

    IP68

  • Additional certifications

    Also available as TÜV approved SIL version

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals.

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter.

  • Characteristic

    Inductive, digital transmission of measurement signals and energy.
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Additional certifications

    Also available as TÜV approved SIL version

  • Measuring principle

    Conductive

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Additional certifications

    Also available as TÜV approved SIL version

  • Measuring principle

    Amperometric oxygen measurement

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Installation

    Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 ... 135 °C (-13 ... 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Ex certification

    ATEX II 1G Ex ia IIC T3/T4/T6
    FM, CSA IS Cl.1 Div 1 Gr. A-D
    ATEX, NEPSI II 3G Ex nL IIC
    TIIS

  • Additional certifications

    Also available as TÜV approved SIL version

  • Measuring principle

    Free chlorine

  • Application

    Measuring cable for contactless, inductive, digital transmission of measurement signals

  • Characteristic

    Inductive, digital transmission of measurement signals and energy
    Not influenced by moisture, EMC-fields and corrosion

  • Design

    Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
    No open contacts, resistant against humidity

  • Material

    Cable sheath: TPE
    Junction box: aluminum

  • Dimension

    Diameter: 6.3 mm (0.25 inch)
    Cores: 2x2 cores, twisted pairs
    Length: up to approx. 100 m (328 ft)

  • Process temperature

    -25 to 135 °C (-13 to 277 °F)

  • Temperature sensor

    For digital sensors with inductive plug-head with and without temperature sensor

  • Additional certifications

    Also available as TÜV approved SIL version