![Lab quality measurement without product loss: The Turbimax CUS52D drinking water turbidity sensor. CUS52D is a smart inline/immersion turbidity sensor for all water production measuring points.](/__image/a/84598/k/8cddb69622535b49e5acafad04a20247056233d8/ar/1-1/w/100/t/jpg/b/ffffff/n/true/fn/CUS52D_03.jpg)
![The components of turbidity bundle Complete turbidity measuring point](/__image/a/9774101/k/e9cb28d769b3d5849a49fb769d5c9efce374cb88/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Bundle%2007_Template_71481762_Low%20Turbidity%20in%20Water,%20ISO%207027.jpg)
Benefits at a glance
-
Elevate your turbidity monitoring with the Turbimax CUS52D turbidity sensor. Whether directly in a pipeline or through a bypass setup, it provides precise measurements in the lowest measurement ranges. The bundle includes a user-friendly transmitter, a robust flow assembly, an ultrasonic cleaning system, an air bubble trap, and a solid-state reference. Equip yourself to seamlessly monitor the turbidity value at all key control points and ensure the efficiency of your water treatment processes.
-
Accurate and reliable turbidity measurement
Turbimax CUS52D delivers measurement results as precise as in the laboratory - even at very low turbidity. It is, therefore, also suitable for monitoring the Critical Control Points (CCPs) in your water treatment plant or distribution network.
-
Suitable for all turbidity measuring points
Thanks to its measurement range, the sensor is suitable for all turbidity measuring points in your plant and can be mounted both directly in the pipe and in a bypass installation.
-
Low-maintenance operation
The air bubble trap and ultrasonic cleaning system keep the sensor clean so that the measured value cannot be affected by air bubbles and deposits.
-
Ruggedized flow assembly
The flow assembly withstands high pressures and temperatures and is ideal for low turbidity ranges thanks to its very low backscattering.
-
Sensor verification and calibration without Formazin
With the solid-state reference, you can verify and calibrate the turbidity sensor safely - without any liquid calibration standards. This protects your employees and your process from contact with hazardous liquids such as Formazin.
Bundle in Detail
![Complete measuring point for turbidity measurment in drinking water and process water Overview of all bundle parts](/__image/a/9778106/k/983d114d39308e20fa76bd8c449342a7fdc7a343/ar/4-3/w/648/t/jpg/b/ffffff/n/true/fn/Bundle%20-%20Low%20Turbidity%20in%20Water%20-%20Overview.jpg)
Components and Pre-Configurations
-
Fixations
To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.
Components can be configured within the bundle in the cart -
Components1
- F
- L
- E
- X
Turbidity sensor
Turbimax CUS52DFixations:CUS52D-AA1B _ _Approval:AANon-hazardous areaMeasuring Method:1ISO 7027, IRProcess Connection:BClamp 2" -
2
Turbidity assembly
Flowfit CUA252Fixations:CUA252-AA _ 21Material, Wetted Parts:2PE100 - 316L/1.4404 (Clamp Adapter)Approval:AANon-hazardous areaSeal, Wetted Parts:1EPDM -
3
- F
- L
- E
- X
1-/2-channel transmitter
Liquiline CM442Fixations:CM442-AA _ _ _ _ _ AApproval:AANon-hazardous areaCable Entry Set:Aenclosed -
4
Ultrasonic cleaning system
CYR52Fixations:CYR52-AA _ _Approval:AANon-hazardous area>>Accessory Enclosed:RQSet mounting bracket, CUA252 -
5
Solid state reference
CUY52Fixations:CUY52-AAApproval:AANon-hazardous area -
6
Air bubble trap, CUA252
Fixations:
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
Turbidity sensor
Turbimax CUS52D
Turbimax CUS52D is a smart sensor with lab accuracy that allows unattended operation of all turbidity measuring points in drinking water production and many other applications with fresh, process or salt water. You can mount it directly into your pipeline, thus saving costly bypass installations and avoiding product losses. Thanks to Memosens digital technology, the Turbimax CUS52D offers maximum process and data integrity, simple operation and allows predictive maintenance.
-
Measuring principle
Single beam scattered light
-
Application
Turbidity measurement in:
Drinking and process water
Saline water
Utilities of all industries -
Installation
Inline Insitu, sensor with clamp, flow cell, sensor with clamp, retractables, sensor straight, immersion in open channels
-
Design
40 mm sensor
-
Dimension
40 mm design, hygienic Clamp-version
320 x 40 mm -
Material
Stainless steel version: 1.4404
Plastic version: sensor head: PEEK, shaft: PPS
Optical windows: sapphire
O-rings: EPDM -
Measuring range
0.000 to 4000 FNU
-
Process pressure
Stainles steel version: 0.5 to 10 bar abs (7.3 to 145 psi abs)
Plastic version: 0.5 to 6 bar abs (7.3 to 87 psi abs) -
Ingress protection
IP68
-
Output / communication
Memosens
-
Measuring principle
Single beam scattered light
-
Application
Turbidity measurement in:
Drinking and process water
Saline water
Utilities of all industries -
Installation
Inline Insitu, sensor with clamp, flow cell, sensor with clamp, retractables, sensor straight, immersion in open channels
-
Measuring range
0.000 to 4000 FNU
-
Measuring principle
Nephelometric turbidity sensor (90° scattering) according to ISO7027
-
Design
40 mm sensor
-
Material
Stainless steel version: 1.4404
Plastic version: sensor head: PEEK, shaft: PPS
Optical windows: sapphire
O-rings: EPDM -
Dimension
40 mm design, hygienic Clamp-version
320 x 40 mm -
Process temperature
Stainless steel version: -20 to 85 °C (0 to 185 °F)
Plastic version: -20 to 60°C (-4 to 140 °F) -
Process pressure
Stainles steel version: 0.5 to 10 bar abs
(7.3 to 145 psi abs)
Plastic version: 0.5 to 6 bar abs
(7.3 to 87 psi abs) -
Temperature sensor
Stainless steel version:-20 to 85 °C
(0 to 185 °F)
Plastic version: -20 to 60°C
(-4 to 140 °F) -
Ingress protection
IP68
-
Output / communication
Memosens
-
Additional certifications
ISO 7027
Turbidity assembly
Flowfit CUA252
Flowfit CUA252 is a turbidity flow assembly for all drinking and process water applications. Its extremely low backscattering enables reliable values even in the lowest measuring range – for precise information about your process. The ruggedized PE material withstands high pressure and temperature and is fully suitable for drinking water. Thus, you preserve each drop of water in the process. Its easy to use Clamp connection and automatic venting speed up sensor installation and commissioning.
-
Measuring principle
Single beam scattered light
-
Application
Flow-through-assembly for potable water
applications
and distribution networks
flow-through assembly for process water
applications -
Installation
Flow-through-assembly for potable water
applications
and distribution networks
flow-through assembly for process water
applications -
Design
PE100
-
Material
PE100
-
Dimension
350 x 120 mm
-
Process temperature
0 to 50°C
-
Process pressure
0 to 6 bars
-
Connection
G 1 1/4 and vaious adapters
1-/2-channel transmitter
Liquiline CM442
The Liquiline CM442 transmitter allows you to connect up to 2 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, easy operation, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.
-
Measuring principle
Potentiometric
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay,
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
2x 0/4 to 20mA input optional
2x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus, MCERTS
-
Measuring principle
Sensor ORP / Redox
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay,
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
-
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Measuring principle
Conductive
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
-
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Measuring principle
Amperometric oxygen measurement
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP67
-
Input
1 to 2x Memosens digital input
-
Output / communication
2 to 4x 0/4...20 mA current outputs
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Measuring principle
Free chlorine
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Input
1 to 2x Memosens digital input
-
Output / communication
2 to 4x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Measuring principle
Four beam alternating light
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay,
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
2x 0/4 to 20mA input optional
2x Digital input optional -
Output / communication
2 to 4x 0/4 to 20 mA current outputs,
Alarmrelay, 2x relay -
Additional certifications
EAC, cCSAus, MCERTS
-
Measuring principle
Ultrasonic sensor
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 7.38 inch -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Ingress protection
IP66 / IP67
-
Input
1 to 2x Memosens digital input
2x 0/4 to 20mA input optional
2x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus, MCERTS
-
Measuring principle
Fluorescence measurement
-
Measuring principle
UV photometric
-
Characteristic
Robust plastic housing
All non-ex applications -
Design
2x Memosens input, 2 to 4x current output, Alarmrelay
2x relay, SD card for software update and copy & paste of setup -
Process temperature
-20 to 60 °C (0 to 140 °F)
-
Application
Modular 4 wire controller
Multichannel: 1/2 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
Two sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Output / communication
2 to 8x 0/4 to 20 mA current outputs
Alarmrelay, 2x relay -
Input
1 to 2x Memosens digital input
Ultrasonic cleaning system
CYR52
The CYR52 ultrasonic cleaning system removes surface contamination and air bubbles from your Turbimax CUS52D turbidity sensor facilitating reliable, automated and unattended turbidity measurement. What's more, you can plan your service intervals to optimize your maintenance strategy. CYR52 offers non-contact cleaning without process interference making it a great choice for hygienic applications.
Solid state reference
CUY52
The CUY52 solid state reference is a smart verification tool for the Turbimax CUS52D turbidity sensor. Its execution is ingeniously simple and does not require the use of liquid calibration standards. Consequently, every verification is fast and safe: Neither your personnel nor your process come into contact with liquids e.g. the harmful Formazin. With CUY52 you have all your measuring points in drinking and process water under control.