Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture dtemperature transmitter

iTEMP TMT128 temperature transmitter

4-20 mA temperature transmitter as DIN rail device with one TC sensor input suitable for use in hazardous areas

TMT128
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Rail transmitter

  • Input

    1 x TC

  • Output

    1 x analog 4...20 mA

  • Auxiliary power supply

    12...35 V DC (standard-version)
    12...30 V DC (Ex-version)

  • Installation

    DIN-rail

  • Accuracy

    (Type K) <= 0,5 K
    (Type K) <=0,9 °F

  • Galvanic isolation

    yes

  • Certification

    UL rec. Comp
    marine approval
    GOST Metrology
    ATEX Ex ia, Ex nA
    CSA IS, NI
    CSA General Purpose
    FM IS, NI
    FM+CSA IS, NI