Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture resistance thermometer TST434

RTD Thermometer TST434

TST434
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Resistance Temperature Detector

  • Characteristic / Application

    metric style
    probe for ambient temperature measurement
    without neck

  • Thermowell / protection tube

    without (not intended to use with thermowell)

  • Outer diameter protection tube / Insert

    20,0 mm (0,79'')

  • Material protection tube/ thermowell

    Aluminium

  • Operating temperature range

    PT 100:
    -50 °C ...100 °C
    (-58 °F …212 °F)

  • Max. process pressure (static)

    at 20 °C: 1 bar (15 psi)

  • Accuracy

    class A acc. to IEC 60751
    class B acc. to IEC 60751

  • Integration head transmitter

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Certification

    SIL (transmitter only)