Reducing resource consumption and risk while maximizing yield
Our latest innovations for the chemical industry ensure that your plant operates efficiently with innovative measurement technology while fulfilling all safety regulations. It is our mission to help you optimize your resource use and maximize your performance. This new offering is differentiated by self-diagnostic functions, connectivity technology and safety by design.
Pressure transmitter
Smart pressure transmitter with Ethernet-APL
This transmitter belongs to the new Cerabar generation. The transmitter is robust and can be remotely controlled via app on a mobile device using a secure Bluetooth connection. The software is designed to simplify the handling, as intuitive wizards guide the user through setup, proof tests and verification of the device. Heartbeat Technology offers verification and monitoring functions to detect unwanted anomalies e.g. changes in loop characteristics.
With Heartbeat Technology you are able to verify the health of the device while the process is running
Simple indication of device status - display changes from green to red when diagnostic messages occur
Accuracy: up to +/- 0.025%
PROFINET with Ethernet-APL
Reduce systematic failures - error-free SIL commissioning and instrument guided proof testing
Smart pressure transmitter - its health can be verified without process interruption
Flow measurement
Ethernet-APL flowmeters for chemicals
Ethernet-APL flowmeters enhance the efficiency, reliability, and safety of chemical production processes by providing fast, reliable, and standardized communication of critical flow data.
Embedded web server provides easy remote access for parameterization and troubleshooting
State-of-the-art system integration via FDI Packages
Continuous diagnostic, verification and monitoring by Heartbeat Technology
Touch-enabled and state-of-the-art Human Machine Interfaces in web server and DTM
Guided parameterization for simple operation
Device driver for cyclic communication (e.g. GSD for PROFINET) stored in the device
High-temperature flowmeter for process applications as remote version with up to 4 I/Os
Find the product that best fit your application
Are you unsure which instrument to select for your specific application and measurement point? Our Applicator tool makes product selection for your industry eas. Try it out!
The Deltabar PMD50 is a differential pressure transmitter with metal membrane. It is optimized for standard applications and suitable for the use in the Chemical industry.
The Cerabar PMP50 is a pressure transmitter with metal membrane. It is optimized for standard applications and suitable for the use in the Chemical industry.
Micropilot FMR62B is a specialist for non-contact level measurement in demanding liquid applications. Agrresive media and high temperatures are no challenge for the highly precise radar sensor.
Noninvasive flow measurement, consistently accurate, even under challenging conditions - now also for high temperature applications or measuring liquid hydrocarbons.
PROFINET® temperature transmitter as head or field device with two universal sensor inputs, suitable for use in hazardous areas and heavy-duty applications with Ethernet-APL™.