Proof testing Safety Instrumented Systems (SIS) has become a key challenge for the worldwide chemical industry. Such systems are increasingly commonplace for compliance or performance purposes and require regular testing to ensure alignment to standards and processes. Faced with tough competition and reduced margins, the problem for plant operators becomes how to optimize testing methods to ensure costly downtime is minimized, and to do so with the benefit of full, in-depth diagnostic coverage.
Key facts
15%
of measurement technology used in the chemical industry is process control safety equipment
Increase plant safety and availability with minimal effort
![Netilion Health app monitors the health of your instruments and enables simple failure diagnosis Netilion Health app works with the standardized Namur diagnostic messages for simplified MRO](/__image/a/6784970/k/73e8186102bae71f05fc0fab9792f65d84810f66/ar/4-3/w/769/t/jpg/b/ffffff/fn/Heartbeat%20Pillar%20Diagnostyka_master.jpg)
Process and device diagnostics
Undetected instrument failures can increase the probability of an outage in a Safety Instrumented System. Reliable and accurate sensor diagnostics are required to ensure safety and avoid downtime.
Our expertise in the field
Endress+Hauser Heartbeat self-diagnostic sensor technology facilitates timely and accurate diagnosis of instrument faults. Our smart instruments carry out more than 80 internal diagnostic measures in the background, including in-depth diagnostic coverage of up to 98%. Results can be conveniently monitored via our Netilion Health app, which provides transparent and standardized diagnostic messages for simplified intervention.
- Ensure safe processes with minimal process interruption
- Drive cost-effective maintenance through smart data and diagnostics
- Enable targeted, timely and cost-effective maintenance interventions
![Documented verification is a key task to ensure your safety instrumented systems are running Maintenance worker at a chemical plant proof testing safety devices](/__image/a/6784981/k/7c4c510e0bbf37dc92ef0af063ee07aeb7e54075/ar/4-3/w/769/t/jpg/b/ffffff/fn/Heartbeat%20Pillar%20Weryfikacja_master.jpg)
Documented verification
Verification of instruments is a critical activity for ensuring that the installed base is running correctly, however it must be conducted with minimal interruption to processes.
Our expertise in the field
Endress+Hauser Heartbeat Technology enables instrument verification to be triggered at any time. The automatically generated verification protocol provides precise results, and the evidence required by safety regulations. We also offer a wizard-guided procedure for SIL proof tests, guiding you step by step through the test.
- Extract documented and unambiguous verification results
- Reduce verification effort during planned shutdown periods
- Gain flexibility in SIS proof test planning
![Heartbeat Technology can detect build-up on your measurement devices before it's too late Build-up on a radar device](/__image/a/7154785/k/f43d2d3a4b5e2984394d118a30b2906791d4ae7c/ar/4-3/w/769/t/jpg/b/ffffff/fn/Build-up-radar-web.jpg)
Smart monitoring
Regular proof testing is required to ensure ongoing process safety however it decreases system availability.
Our expertise in the field
Powered by Heartbeat Technology, Endress+Hauser instrumentation provides detailed instrument and process data enabling the detection of trends, and by extension predictive maintenance interventions. Our clients can optimize their interventions and extend proof test intervals without compromising safety.
- Implement predictive maintenance based on real-time data
- Optimize processes and maintenance to increase efficiency and safety
- Extend proof test interval for increased system availability
![Our certified functional safety experts can perform the full proof testing of your sis for you Proof testing of a SIL level device](/__image/a/922368/k/e97827db228cff8b2c10eaa8be22edde7ea8a2f6/ar/4-3/w/769/t/jpg/b/ffffff/fn/Proof%20testing%20level.jpg)
Outsourced SIL proof testing
Chemical industry regulations stipulate regular and documented proof testing of Safety Instrumented Systems, placing an increased burden on plant operations, not only in terms of downtime and process interruption, but on plant personnel availability, certification and training needs.
Our expertise in the field
Our SIL proof testing service enables you to outsource this vital task, from onsite inspection, through proof testing to documentation. Our certified functional safety experts can perform the full range of tests from simple loop tests to customized tests in complex applications.
- Improve plant safety with risk and fault identification
- Reduce unplanned downtime with preventative checks
- Ensure compliance with safety standards and regulations
Benefits
As a chemical plant operator, you carry a special responsibility with regards to safety. Heartbeat Technology enables you to optimize proof testing of your SIS, maintaining state-of-the-art plant safety without compromising availability – all with minimal effort. Integrated in a wide range of our instruments, this technology delivers concise, standardized diagnostic notifications and monitoring data that allow you to service and maintain your systems precisely when its needed.
Key facts
31
countries with trained safety ambassadors ready to discuss your safety concerns
Key facts
100+
SIL-certified devices to provide the best solution for your application
Key facts
10
million devices installed in safety-related applications over the past 65 years
How we can help
Endress+Hauser offers intelligent Heartbeat Technology to ensure optimal SIS proof testing, as well as rigorous SIS proof testing services, enabling sustained plant safety with minimal process interruption for the chemical industry:
- Permanent process and device diagnostics with a diagnostic coverage of up to 98%
- Standardized diagnostic messages with precise instructions
- Verification without process interruption via the push of a button
- Automatically generated and unambiguous verification protocols
- Safety Integrity Level (SIL) verification through a wizard-assisted proof test procedure that unveils dangerous undetected failures