Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

SMM 2024 - Shipbuilding, Machinery & Marine

Top trade show for the maritime industry: high-precision bunker and fuel measurement, analysis procedures for exhaust gas cleaning systems

Your automation partner in the maritime industry - from sensors to solutions.

Endress+Hauser will be showcasing solutions for applications from various industries at SMM 2022 from September 3 - 6 in Hamburg. Applications range from bunker and consumption measurement of both conventional and alternative fuels. And from the "Ship Vision" tank monitoring system, to the analysis of washwater in exhaust gas scrubbers systems.


We look forward to seeing you in Hall B6 – Booth 221!

Date
03.09.2024 - 06.09.2024
Times
10:00 - 16:00 CEST
10:00 - 18:00 CEST
Location
Hamburg Messe und Congress GmbH
Messeplatz 1
20357 Hamburg
Germany
Hall and booth number

Hall B6 – Booth 221

High-precision fuel, bunker and consumption measurement

Fuel management, crucial for cost control as fuel costs make up to 60% of a ship's operating costs, is where Endress+Hauser's precise measuring tech comes in. Using Promass Coriolis mass flowmeters suitable for all fuel types, fuel consumption is accurately measured. This data, combined with other ship-related data, helps determine optimal operating conditions for maximum efficiency.

Ship Dock ©Endress+Hauser

Washing water analysis system

The CDE50 washwater monitoring system is equally suited to scrubber manufacturers and ship operators, who are required to provide a system in accordance with flue gas desulfurization regulation MEPS.259(68). We offer a turnkey solution that takes up little space and is designed to measure all critical and required parameters. The use of specialized instruments and precalibrated sensors, along with a pump skid, ensures a steady sample flow and transparency.

CDE50 washwater monitoring system is for scrubber manufacturers

Find out more about our Washing water analysis system

Pump skid - CDE50 washwater monitoring system ©Endress+Hauser
CFS51 ©Endress+Hauser

Bunker metering system for modern fuels (e.g. LNG) 

Our standardized solution for LNG bunkering offers a range of options to support mass transfer energy calculations and boil-off gas measurements. When bunkering LNG, determining the energy content of cryogenic liquids is a challenge due to the extremely low temperatures (-160°C). The composition of LNG often varies due to the mixing of different sources and ageing under storage conditions. Reliable measurement of the quality of the transferred cargo is an essential part of bunker delivery. 

Ship ©Endress+Hauser
Overview bunkering solutions ©Endress+Hauser
Ship Vision - home screen ©Endress+Hauser
Bunkering Control System ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable