Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History
80 GHz for every application

The new Micropilot 80 GHz radar range

Designed for special demands: Yours.

The new generation of our Micropilot 80 GHz free-space radar sensors meets your individual requirements for simplicity, smart safety and increased efficiency. New communication technologies such as Ethernet-APL prepare your plant for the future. Heartbeat Technology increases the productivity of your processes. The broad product portfolio offers solutions for any application: in the primaries, chemical and oil and gas industries, as well as in power plants and the energy sector.

play-rounded-fill play-rounded-outline play-sharp-fill play-sharp-outline
pause-sharp-outline pause-sharp-fill pause-rounded-outline pause-rounded-fill
00:00

80 GHz level measuerement radar sensor Micropilot

The new generation 80 GHz radar sensors from Endress+Hauser ©Endress+Hauser

The new generation 80 GHz radar sensors from Endress+Hauser

80 GHz radar sensor Micropilot mounted in tank ©Endress+Hauser

80 GHz radar sensor Micropilot mounted in tank

Micropilot FMR66B in dusty application ©Endress+Hauser

Micropilot FMR66B in dusty application

80 GHz level measuerement radar sensor Micropilot

Wide range of applications

Remote Access with the new Micropilot ©Endress+Hauser

Ready for the future and for virtually any application: Our 80 GHz radar meets the needs and requirements of users in a wide range of sectors and industries. For customers in the mining, minerals and metal industry, our 80 GHz radar sensors make the business of running a plant easier in every respect. You benefit from the versatility and easy operation of the devices.

Easy insatllation with the new Micropilot ©Endress+Hauser

In the chemical and oil and gas industry functional safety, human safety and error prevention are key. When measuring hazardous substance levels, in extreme temperatures or in aggressive media, you benefit from our 20 years of SIL expertise. Our 80 GHz radar sensors can be used up to 450 °C and 160 bar, have been developed in accordance with IEC 61508.

Micropilot FMR63B  for hygiene ©Endress+Hauser

The non-contact radar sensor Micropilot FMR63B also offers simplicity, safety and efficiency even in hygienic applications. The stainless-steel measuring device can also be cleaned with aggressive cleaning agents and meets the highest compliance standards. Heartbeat Technology with foam and build-up detection, as well as the Radar Accuracy Index increase efficiency and allow calibration cycles to be extended

Easy to use

Micropilot mounted on silo simple operation ©Endress+Hauser

Do you want processes that are as simple as possible? Only a short period of training is required to use the devices in the Micropilot range. Operation via the Endress+Hauser SmartBlue App and smartphone or tablet is easy and intuitive and takes place in real time. The new user interface guides you step by step through the commissioning process or function checks. The extended range of 80 GHz radar measuring devices meets the requirements of virtually any application.

Increased safety

Save level measurement with remote access ©Endress+Hauser

Does uncompromising safety matter to you? Our 20 years of SIL expertise, which we have drawn on in the development of our new 80 GHz radar sensor, reduces safety risks considerably and systematically. You can minimize testing costs, protect staff and the environment in a sustainable manner. Systematic errors are reduced through the use of wizards for commissioning, SIL locking and proof testing. Easy remote access to the measuring devices ensures that your staff stay out of hazardous areas.

Increased productivity

Level measurement higher productivity ©Endress+Hauser

Micropilot - Increased productivity.

Erfüllt einzigartige Anforderungen: Ihre.

Do you have exacting efficiency requirements? Improve your efficiency further with communication technologies such as Ethernet-APL. Furthermore, Heartbeat Technology increases reliability and productivity through diagnostics. Verification is possible directly at the measuring point, without interrupting the process or having to remove the device. Monitoring functions supply you with data for predictive maintenance while also extending maintenance intervals.

Benefits

  • Simplicity: Only a short period of training is required to use the devices in the Micropilot range. Operation is simple and intuitive and takes place in real time. Wizards guide the user through commissioning and function checks.

  • Smart Safety: The radar range ensures functional and staff safety, thanks to guided commissioning or proof testing with wizards and the simple transmission of parameters via HistoROM. You also benefit from our more than 20 years of SIL expertise.

  • Increased Productivity: Heartbeat Technology offers process monitoring, diagnostic and verification functions. Permanent process diagnostics and self-diagnostics as well as predictive maintenance reduce plant downtime.

  • Performance: Our new generation of 80 GHz radar sensors combines maximum accuracy provided by a new radar chip with the 80 GHz radar technology to deliver excellent radar measuring technology that can be used in a wide range of applications. .

  • Future-proof: The devices are prepared for digital transformation and Industry 4.0, e.g. thanks to state-of-the-art communication options such as Ethernet-APL, which enable high-speed data transmission , as well as increased plant availability.

Request more information on the new Micropilot 80 GHz

Please fill out the form below and we will contact you as soon as possible.

*Mandatory fields

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable