Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History

HART - proven for process automation

Get more from your HART devices by employing us as your project partner.

HART is an industrial standard with a very large installed base worldwide. It is a “smart” technology, i.e. it supports the simultaneous transmission of a 4...20 mA analog signal and digital communication over the same pair of wires.
In almost all applications the HART signal is used for parameterization only. With the appropriate tools, however, HART puts continuous device monitoring, real-time device diagnostics and multi-variable process information for new and old devices within your grasp.

Your HART benefits

© 2013 HART Communication Foundation, all rights reserved

Exploit the potential of HART with us as your partner:

  • Over 20 years experience with a proven technology

  • Comprehensive range of HART measuring instruments

  • Advanced diagnostics and intelligent multivariable devices

  • Simple commissioning and device management

  • Simple integration into control systems

  • Auxiliary hardware and handheld

  • Worldwide service and support

Device integration

There are three basic ways of integrating the measurements provided by HART devices into a control system:

  • Point-to-point connection of the 4...20 mA signal

  • Connection via a remote I/O or HART multiplexer to a superordinated bus system, e.g. PROFIBUS

  • On rare occasions, connection of a HART multidrop bus to a HART I/O card

Only in the two latter cases is the full device information available to the control system.

Device operation and management

HART device information (parameters, status etc.) can be accessed by:

  • An FDT frame, e.g. FieldCare, which requires a so-called DTM for each device type

  • A DD/EDD operating tool such as Field Xpert SFX350/SFX370 handheld, Asset Management Solution (AMS) and Process Device Manager (PDM)

We offer DTMs, DDs and EDDs for all our HART devices and ensure they are integrated into the above-mentioned tools.

Device drivers and certificates

The device description files and certificates can be obtained from the download area of each product.

HART – solutions for device management

© Endress+Hauser
Process Automation with HART Technology © 2013 HART Communication Foundation, all rights reserved

HART technology
Simple and effective, economical, easy to use.

Process Automation with HART Technology © Endress+Hauser

Knowing how – with HART
Together with Endress+Hauser you can exploit the full potential of HART.

HART technology
Simple and effective, economical, easy to use.

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Downloads

    Competence brochure HART technology

    HART technology - simple and effective, economical, easy to use.