Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture hygienic compact thermometer TMR35

TMR35
Compact thermometer

Metric RTD 4-20 mA compact thermometer for hygienic applications

TMR35
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Specs at a glance

  • Accuracy

    class A acc. to IEC 60751

  • Response time

    t50 = 1 s
    t90 = 2 s

  • Max. process pressure (static)

    at 20 °C: 100 bar (1.450 psi)

  • Operating temperature range

    PT 100:
    -50 °C ...200 °C
    (-58 °F ...392 °F)

  • Max. immersion length on request

    up to 600,00 mm (23,62'')

Field of application

With cost efficiency, optimal use of space, reliable operation, easy commissioning and hygienic design the TMR35 fulfills all the requirements in the Food & Beverage as well as in the Life Science industries. A variety of hygienic process connections leads to a high flexibility.

The TMR35 compact thermometers are used to measure temperatures from -50 °C to +150 °C (-58 °F to +302 °F), or up to +200 °C (+392 °F) with neck. The most common installation locations are tanks and pipes. TMR35 with process connections for hygienic applications.

Benefits

  • Small, compact design made entirely of stainless steel

  • Extremely short response times

  • Highly accurate even with short insertion lengths

  • 4-wire, Pt100 or PC-programmable transmitter with 4 to 20 mA output

  • Configuration and visualization with ReadWin® 2000 PC operating software, which is free of charge

  • Breakdown information in event of sensor break or sensor short-circuit, adjustable as per NAMUR NE43

  • Hygienic compatible design with 3-A marking and EHEDG certification;
    Marine approval

Fundamental selection

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

FLEX: Fundamental ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products

Predecessor