#empowerthefield. The Industry 4.0 Program of Endress+Hauser
Experience measurement technology, solutions for digitalization and services for the process industry at the SPS 2022
Unplanned maintenance work and cost-intensive plant shutdowns are history! Use the potential of connecting your field devices to increase your plant performance, enable predictive maintenance and reduce costs. #empowerthefield, the Industry 4.0 Program of Endress+Hauser, takes your digitalization project to a new level.
Find us in hall 4A, booth 145 and learn more about #empowerthefield, the Industry 4.0 Program of Endress+Hauser, als well as other product innovations and services.
Solution packages for digitalization
Smart measuring devices collect a wealth of data from the field level. However, up to 97 percent of this data remain unused. But data is the fuel that powers Industry 4.0! #empowerthefield, the Industry 4.0 Program of Endress+Hauser, enables plant operators to unlock the potential of this data.
With our cloud based IIoT ecosystem Netilion and Heartbeat Technology, the diagnostics and testing concept from Endress+Hauser, you can start easily your digitalization project. In addition, our field-proven solution packages create a digital twin of your installed base and makes it available on mobile devices. These solutions monitor device status and enable predictive maintenance.
Connect your pressure measurement to the future
More Industry 4.0. More productivity. More process-safety.
With the new pressure and differential pressure transmitters Cerabar and Deltabar, you can look to the future with confidence. The redesigned high-end measuring devices are perfect for Industry 4.0. Heartbeat Technology ensures documented verification and formst the basis for predictive maintenance.
The Bluetooth® interface makes it easy to configure and verify measuring devices using the SmartBlue app. These devices can even cope very well with extreme application conditions. Moreover, the intelligent functions and SIL ratings, which are unique on the market, ensure maximum process reliability.
Expertise in gas flow measurement
Our product portfolio for gas flow measurement with five SIL-certified, innovative measurement technologies, such as ultrasonic or thermal mass flow measurement, enables a wide range of applications, exact measurement results and maximum process safety.
From the smallest nominal diameters (DN1) tot all exhaust gas stacks (DN12000), at high process pressure (up to 400 bar) or the highest process temperatures (up to 1000°C), the robust measuring devices meet all relevant industrial requirements. The Proline device concept supports the user in various life cycle phases from planning to maintenance.
Memosens 2.0 – simple, safe, connected
Memosens technology for liquid analysis has already proven its worth millions of times – with the digitalization of measured values directly in the sensor head, contactless digital signal transmission and with the diagnosis and storage of all sensor relevant data directly in the sensor.
The new Memosens 2.0 sensor generation now also meets the demands of Industry 4.0. Additional process data and diagnostics information provide accurate information regarding current sensor status and future maintenance requirements. Memosens 2.0 sensors can be seamlessly integrated into existing systems using plug and play.
The new generation of 80 GHz radar sensors
The new level transmitters of the Micropilot for liquids and bulk solids can take on any challenge. Thanks to optimized evaluation algorithms, the 80 GHz radar sensors provide reliable measurement results with no signal loss even in hard-to-reach measuring points, dusty environments and extreme process temperatures.
In addition to the proven PROFIBUS and HART interfaces, a new Ethernet-APL interface provides even easier device access with minimal installation effort. The compact device with a single-chamber enclosure also occupies minimal space.
Visit Endress+Hauser at the SPS 2022
If you like to find out more about the Endress+Hauser technologies at SPS smart production solutions in Nürnberg, Germany, you are cordially invited to visit our booth 145 in hall 4A from November 8th-10th. The Endress+Hauser employees are looking forward to a personal exchange with you.