Accurate wastewater effluent monitoring in Oil & Gas
Optimize treatment of oily wastewater with full compliance and low operating costs
Refinery plant managers must ensure the quality of their products, keep an eye on the profitability of operations and minimize the impact of the plant on the environment. To this end, consistent monitoring of wastewater quality is of high importance: it provides information on whether the oil separation from the wastewater and surface water as well as the downstream treatment stages are working properly and whether the treated wastewater can be reused as process water or discharged.
Smart solutions for quality monitoring of oily wastewater
Endress+Hauser offers quick-to-install, ready-to-measure panel solutions for reliable monitoring of all relevant wastewater parameters in your refinery. By integrating Memosens and Liquiline technologies, our class-leading measuring instruments enable traceable and precise control of wastewater effluent quality and provide you with an excellent maintenance concept that minimizes downtime and can be flexibly adapted to your maintenance strategy.
Exemplary process overview of wastewater effluent monitoring in refineries.
How we can help
Especially for the Oil and Gas industry, we have developed measuring panels that accurately determine the wastewater quality. With the measured values supplied, you can safely and resource-efficiently treat the wastewater to exactly the level you need for your purposes. The panels provide all measured values in one central location, are easy to install and commission, and are tailored exactly to your plant. In addition, they are low-maintenance and can be supplemented by numerous services.
With ready-to-measure solutions we streamline the planning phase and bring full transparency to your operating costs. In as little as 15 minutes your monitoring panel can be engineered to your requirements.
Everything needed for wastewater quality monitoring – the sensors, assemblies, transmitters, valves, piping etc. – is fully installed and connected on a panel. All you are required to do is mount the panel to a wall and connect electricity and water.
Flexible scalability, CE marking, and all relevant documentation required to certify your production prepare you to meet and exceed the evolving compliance requirements of the Oil and Gas industry.
Our unique Memosens and Liquiline technologies include moisture resistance, pre-calibrated sensors, and predictive capabilities. Be alerted when calibration or maintenance are required, freeing you from fixed schedules, reducing maintenance costs.
Benefit from ongoing expert local support throughout the asset lifecycle, augmented as required with IIoT connectivity for remote monitoring.
What we offer
A panel is a plate on which all the measuring points you need for accurate monitoring of oily wastewater and oily surface water are pre-mounted. All measurements provide accurate and reliable readings right from the start - without commissioning effort...
A panel is a plate on which all the measuring points you need for accurate monitoring of oily wastewater and oily surface water are pre-mounted. All measurements provide accurate and reliable readings right from the start - without commissioning effort. Contact our Oil and Gas industry experts for a turnkey wastewater effluent monitoring solution for your refinery, plus competent advice and support at every stage of the project.
Online configurator for rapid customization of panels to your requirements
Connect up to 8 sensors per transmitter for your desired wastewater quality parameters with our state-of-the-art Liquiline multiparameter transmitters
The use of pre-calibrated sensors with Memosens technology minimizes downtime when a sensor needs to be replaced
Monitor parameters such as: pH/ORP, conductivity, oxygen, turbidity, disinfection (Chlorine, Bromide, Ozone), ammonium, orthophosphate, nitrate, sum parameters (COD, TOC, TP, SAC) - if desired also by spectroscopy
Automatic cleaning and sampling valves available
Robust design with integrated PVC pipes
Seamless integration to your communication networks (PROFINET, PROFIBUS DP, Modbus TCP, EtherNet/IP, remote monitoring via webserver and cloud connection)
Integrated Heartbeat Technology and sensor diagnostic functions for condition-based maintenance and easy verification of the entire measuring point
Memosens COS81D is the ideal oxygen sensor for applications with highest hygienic and sterile demands such as fermentation, inertization or drinking water production.
Making sure your wastewater treatment plant runs and runs
Take a look at the Endress+Hauser devices specially developed for wastewater. Memosens and Liquiline as well as monitoring solutions, that make your wastewater treatment processes easier.
Take a look at the Endress+Hauser devices specially developed for the water treatment sector. Memosens and Liquiline as well as monitoring solutions, that make your work at the water facility easier.
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
Metering skid for loading and unloading in Oil & Gas
Metering skid for loading and unloading in Oil & Gas
Discover Endress+Hauser Oil and Gas industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Tank gauging system for the Oil & Gas industry
Tank gauging system for the Oil & Gas industry
Enhance your oil and gas bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
Oil tanker loading and unloading systems
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships in the Oil and Gas industry.
Steam and Water Analysis System (SWAS) for Oil & Gas
Steam and Water Analysis System (SWAS) for Oil & Gas
How do you maintain the water quality of your steam generation? Discover our smart, reliable steam and water analysis systems (SWAS)!
Water monitoring for utilities in oil and gas production
Water monitoring for utilities in oil and gas production
Enable efficient, simple and compliant water quality monitoring for oil and gas processes with Endress+Hauser turnkey solutions.
World-class LNG tank gauging for the Oil and Gas industry
World-class LNG tank gauging for the Oil and Gas industry
Tank gauging and operational safety for LNG inventory management
Coriolis master meter provers for the Oil industry
Coriolis master meter provers for the Oil industry
Learn how our turnkey master meter provers allow you to check your duty meters easily, quickly and reliably. Gain maximum accuracy while complying with regulations and minimizing operational costs.
Moisture analyzer for natural gas glycol dehydration
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
H2S analyzer for natural gas sweetening
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Detection of H2O in natural gas pipelines
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
LNG composition measurement in truck loading
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Detection of H2O in molecular sieve dryers
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
Monitoring of wash water from ship exhaust gas scrubbers
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
LNG composition measurement in tank run-down
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
Mass flow meter bunkering systems for marine fuels
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .