Wastewater effluent monitoring systems for all industries
Robust, turnkey measuring panels with smart maintenance concept for industrial wastewater
Industrial wastewater must be treated before it can be discharged into the municipal wastewater network or a body of water. To avoid discharge fees or penalties for exceeding limit values, the wastewater must be monitored seamlessly. For all industries, Endress+Hauser offers smart solutions that precisely and reliably monitor all relevant parameters and help to safely comply with contractual and legal limits. They also assist you in determining whether the quality allows reuse as process water.
Wastewater monitoring panels with smart maintenance concept
Endress+Hauser offers robust analysis panels for reliable monitoring of all relevant wastewater parameters. For the panels, we use state-of-the-art measuring instruments with Memosens and Liquiline technologies, that offer an excellent maintenance concept: Worn sensors can be replaced in seconds with pre-calibrated sensors that you can stock, reducing downtime to a minimum. In addition, your service team is informed in advance when maintenance is due and can schedule the service flexibly.
How we can help
With our ready-to-connect wastewater monitoring systems, we reduce the planning effort on your side and you can thus lower your costs. Thanks to our know-how in wastewater monitoring and our well thought-out engineering, we ensure full transparency, e.g. with regard to operating costs. You can also benefit from the fast delivery of your monitoring panel, perfectly tailored to your needs. Please select your industry for more information:
Our measuring panels are all-in-one analytical solutions for wastewater effluent monitoring that are compatible with the entire Endress+Hauser portfolio. The turnkey systems provide you with accurate and reliable readings right from the start - without...
Our measuring panels are all-in-one analytical solutions for wastewater effluent monitoring that are compatible with the entire Endress+Hauser portfolio. The turnkey systems provide you with accurate and reliable readings right from the start - without commissioning effort. Thanks to our competent project managers, state-of-the-art logistics chains and long-term availability of our products and services, we increase your efficiency and ensure that the solutions are future-proof.
Online configurator for rapid customization of panels to your requirements
Connect up to 8 sensors per transmitter for your desired wastewater quality parameters with our state-of-the-art Liquiline multiparameter transmitters
The use of pre-calibrated sensors with Memosens technology minimizes downtime when a sensor needs to be replaced
Monitor parameters such as: pH/ORP, conductivity, oxygen, turbidity, disinfection (Chlorine, Bromide, Ozone), ammonium, orthophosphate, nitrate, sum parameters (COD, TOC, TP, SAC) - if desired also by spectroscopy
Automatic cleaning and sampling valves available
Robust design with integrated PVC pipes
Seamless integration to your communication networks (PROFINET, PROFIBUS DP, Modbus TCP, EtherNet/IP, remote monitoring via webserver and cloud connection)
Integrated Heartbeat Technology and sensor diagnostic functions for condition-based maintenance and easy verification of the entire measuring point
Memosens COS81D is the ideal oxygen sensor for applications with highest hygienic and sterile demands such as fermentation, inertization or drinking water production.
Memosens CCS51D is a robust, low-maintenance free chlorine sensor. It provides stable and fast measured values in drinking water, pool and process water as well as utilities.
Memosens CCS50D is a robust, low maintenance sensor for chlorine dioxide measurement. It provides stable and fast measured values in drinking water, process water and utilities.
Take a look at the Endress+Hauser devices specially developed for the water treatment sector. Memosens and Liquiline as well as monitoring solutions, that make your work at the water facility easier.
Making sure your wastewater treatment plant runs and runs
Take a look at the Endress+Hauser devices specially developed for wastewater. Memosens and Liquiline as well as monitoring solutions, that make your wastewater treatment processes easier.
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
Phosphorus removal from wastewater with Liquiline Control
Phosphorus removal from wastewater with Liquiline Control
Discover the Liquiline Control automation solution for reliable phosphorus removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of precipitants.
Monitoring systems for municipal wastewater treatment plants
Monitoring systems for municipal wastewater treatment plants
Discover Endress+Hauser smart monitoring for wastewater treatment plants. Comply to legal limit values with improved efficiency with our easy to use, cost-effective, turnkey monitoring systems.
Water quality monitoring systems for drinking water
Water quality monitoring systems for drinking water
Explore Endress+Hauser water industry solutions for cost-effective and reliable drinking water quality monitoring, today and into the future.
Smart water network solutions
Smart water network solutions
With this smart monitoring solution, you gain full transparency of all activities in your drinking water or wastewater network. Learn how you can save time while reducing operating and energy costs.
Water monitoring systems for industrial processes
Water monitoring systems for industrial processes
Enable efficient, compliant, and cost-effective water quality monitoring for your production processes with Endress+Hauser turnkey solutions.
Nitrogen removal from wastewater with Liquiline Control
Nitrogen removal from wastewater with Liquiline Control
Discover the Liquiline Control automation solution for reliable nitrogen removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of energy.
Monitoring the asset health status in water & wastewater
Monitoring the asset health status in water & wastewater
Explore Endress+Hauser water industry solutions to flexibly and efficiently ensure water safety with verifiable regulatory compliance.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .